The page you're viewing is for Portuguese (LATAM) region.

Produto

Liebert MC Microchannel Outdoor Condenser, 28 - 220kW

The Liebert MC Microchannel Condenser is an outdoor air-cooled condenser that provides higher efficiency, while using less refrigerant. Features such as variable speed fans, advanced controls and a microchannel coil make this system uniquely innovative.

Obter Brochura Obter Manual
Ideal para:
  • Bancos, Setor Financeiro e Seguradoras
  • Data Center/ Colocation / Hosting
  • Educação
  • Governo
  • Setor de Saúde
  • Varejista e Atacadista
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Vantagens

Operates with higher efficiency than fin and tube condensers, with an annual savings of up to 85%
Improves unit and system efficiency at full and partial loads
Reduces refrigerant volumes and decreases refrigerant charge levels in matched condensers, by more than 50% on condensers without flooded receiver systems and more than 20% on condensers equipped with flooded receiver systems
20-50% lighter installed weight 

Recursos

Extremely efficient micro-channel coils
Variable-speed EC fans
Compatible with R-410A, R-407C and R-22 refrigerants
Multiple voltage and refrigerant configurations available to match heat removal needs  

The Liebert MC features an aluminum microchannel coil with a variable speed fan for each coil section. Constructed with an aluminum cabinet, the Liebert MC is a low-profile, direct-drive, propeller fan-type unit suitable for mounting outdoors. It provides for the heat rejection of either one or two separate refrigeration circuits, matching heat rejection capacity varying with the outdoor ambient temperatures and with each corresponding compressor’s heat rejection requirements. The unit is quiet and corrosion resistant. Copper pipe connections are provided for brazing of copper field piping. Connections are located next to the electrical panel. All electrical connections and controls are enclosed in an integral weatherproof section of the condenser.

Contatos

Suporte em
Showing contacts for California, 91733, USA Alterar localização
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Áreas de produto de foco: Fontes de Alimentação Ininterrupta (UPS), Sistemas de Alimentação CC, Sistemas Industriais CA e CC, Distribuição de Energia, Chaves de Transferência de Energia, Energia Eólica, Iluminação de Emergência, Controle e Monitoramento de Energia, Gerenciamento Térmico, Soluções Integradas, Módulos Externos, Racks e Contêineres, Software, Monitoramento
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Áreas de produto de foco: Fontes de Alimentação Ininterrupta (UPS), Sistemas de Alimentação CC, Sistemas Industriais CA e CC, Distribuição de Energia, Chaves de Transferência de Energia, Energia Eólica, Iluminação de Emergência, Controle e Monitoramento de Energia, Gerenciamento Térmico, Soluções Integradas, Módulos Externos, Racks e Contêineres, Software, Monitoramento
Office for Performance Optimization on Support
California USA
Áreas de produto de foco: Gerenciamento Térmico

Selecione o seu país e idioma