The page you're viewing is for Portuguese (LATAM) region.

Família de Produtos

Battery Preventive Maintenance for Industrial Applications

Batteries are considered the most critical, yet vulnerable component of the emergency power system. In fact, battery failures are one of the leading root causes of load loss. A comprehensive preventive maintenance program for your emergency power system’s batteries is one of the most cost-effective measures you can take to ensure system reliability and prevent costly downtime.

Ideal para:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

Vantagens

Greater emergency power system availability and reliability results from ongoing battery service
Less unplanned downtime is achieved through regular oversight that resolves potential issues before a failure 
Longer battery service life happens as problems that cause premature aging are avoided or corrected
Improved battery performance is possible when power system’s are optimized through maintenance activities
Lower total cost of service occurs as maintenance prevents battery performance issues from becoming problems that lead to costly downtime

Recursos

Periodic inspections designed to assess battery cell and string state of health are offered monthly, quarterly or annual for all battery types including VRLA, VLA and NiCad
Battery capacity testing, performed per IEEE standards and manufacturer specifications determines a battery’s ability to provide a reliable power source and support the required load
Battery charger maintenance includes regular inspections of racks, interconnection cables, cell connectors, and other conductors to ensure equipment keeps your batteries fully charged and working as intended

Contatos

Suporte em

Showing contacts for California, 91733, USA Alterar localização
Abacus Test Office
Abacus Test Office Address Louisiana 70033 USA
Áreas de serviço de foco: Serviços de Projeto, Serviços de Otimização de Desempenho, Treinamento, Resposta de Emergência, Manutenção Preventiva, Manutenção Preventiva para Aplicações Industriais, Monitoramento Remoto, Gestão de Peças e Peças Sobresselentes, Generators & Switchgear Services
Beetle Test Office
Beetle Test Office Address Louisiana 70033 USA
Áreas de serviço de foco: Serviços de Projeto, Serviços de Otimização de Desempenho, Treinamento, Resposta de Emergência, Manutenção Preventiva, Manutenção Preventiva para Aplicações Industriais, Monitoramento Remoto, Gestão de Peças e Peças Sobresselentes, Generators & Switchgear Services
Cup Test Office
Cup Test Office Address Louisiana 70033 USA
Áreas de serviço de foco: Serviços de Projeto, Serviços de Otimização de Desempenho, Treinamento, Resposta de Emergência, Manutenção Preventiva, Manutenção Preventiva para Aplicações Industriais, Monitoramento Remoto, Gestão de Peças e Peças Sobresselentes, Generators & Switchgear Services

Selecione o seu país e idioma