The page you're viewing is for Portuguese (LATAM) region.

Família de Produtos

Circuit Breaker Upgrades and Replacements

Circuit breakers play a critical role in protecting the people and equipment in your data center, and are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can wear out and require an upgrade or replacement. By replacing your aging circuit breakers, you will lower your maintenance requirements and reduce the safety risk to your personnel.

Obter Brochura
Ideal para:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale

Vantagens

Enhanced electrical system reliability occurs as proper circuit breaker operation is verified with testing
Reduced maintenance or operating costs is possible as newer equipment with advanced technology streamlines maintenance and allows for more efficient operation
Increased level of safety happens through ensured functionality
Extended life of equipment occurs as circuit breakers are properly maintained and work to limit equipment damage during a fault

Recursos

Electrical preventive maintenance tests are performed per NETA specification as part of a circuit breaker retrofit
Function tests help to evaluate both the mechanical and electrical operation prior to a retrofit 
Installation of new microprocessor based trip units is completed after existing trip units are removed
Primary injection testing verifies trip unit operation

Contatos

Suporte em

Showing contacts for Ohio, 43215, USA Alterar localização
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Áreas de serviço de foco: Serviços de Projeto, Serviços de Otimização de Desempenho, Treinamento
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Áreas de serviço de foco: Serviços de Projeto, Serviços de Otimização de Desempenho, Treinamento
Abacus Test Office
Abacus Test Office Address Louisiana 70033 USA
Áreas de serviço de foco: Serviços de Projeto, Serviços de Otimização de Desempenho, Treinamento, Resposta de Emergência, Manutenção Preventiva, Manutenção Preventiva para Aplicações Industriais, Monitoramento Remoto, Gestão de Peças e Peças Sobresselentes, Generators & Switchgear Services

Selecione o seu país e idioma