Tools & Applications

Calculate Your Savings With Cooling Unit Retrofits
Are your cooling units wasting energy? You might be able to solve that with variable speed EC fans or drives. Take a minute to calculate the potential savings with upgraded Liebert technologies in your existing cooling systems.
Channel Product Selector
Use the Vertiv Channel Selector tool to find the best Rack PDU, IT Management, or Single Phase UPS solution to meet your needs
GXT4 Interactive Runtime Graph
This interactive graph provides detailed run time information for various load levels and extended runtime battery cabinets for the GXT4 Online UPS product family

Free Cooling Economizer Calculator
The Liebert DSE free cooling system is a breakthrough technology that reduces both energy and water consumption. It is the first pumped refrigerant economization system for data centers, providing free cooling throughout much of the year in many locations. Using the Free Cooling Economization Calculator, you can see how much economization is estimated based on geographic location, loads and other operating parameters. These calculations are estimates and should not be construed as results you would achieve in an actual installation.

IT Management and Rack PDU Product Selectors
The tools will help you select the right KVM, rack PDU, or small UPS for your requirements.

SmartRow 360
The SmartRow DCR is a comprehensive self-contained, pre-engineered, highly efficient package that reduces the time, complexity, and cost associated with planning, deploying, and operating row-based installations. The SmartRow offering puts you in control. It features the industry's finest power, cooling and management technologies that can work in virtually any room – and it can be deployed in just weeks.