The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Battery Preventive Maintenance for Data Centers

Arguably the weakest links in the power chain, batteries are a leading root cause of data center downtime. A single bad cell in a string can put your entire backup power system at risk. A proper battery maintenance program that identifies system anomalies and trends end-of-life helps you make informed decisions that increase battery availability.

Получить брошюру
Оптимальное решение для:
  • Banking Financial and Insurance
  • Data CenterColocationHosting
  • Healthcare
  • Retail and Wholesale

Преимущества

Greater availability and reliability of UPS system is ensured with detection and correction of incipient failures
Less unplanned downtime occurs due to better insight regarding battery health 
Improved battery performance is achieved with ongoing system adjustments
Longer battery service life occurs through continuous system optimization

Особенности

Complete visual inspection uncovers signs of battery defect or degradation
Battery measurement is used to analyze asset health and performance as indicted by critical battery parameters
Corrective maintenance and single-jar replacement may occur as part of preventive maintenance when defined conditions are met
Comprehensive report details measurement and test results, and includes recommendations for corrective action

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
TEST
TEST California 90001 USA
Целевые области обслуживания: Профилактическое обслуживание

Язык и регион