Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Prefabricated
modular solutions

Scalable, efficient, and AI-ready

Vertiv Infrastructure Solutions: The answer to AI-driven demands

Vertiv’s Infrastructure Solutions provide the flexibility, scalability, and efficiency that traditional infrastructures can’t offer.

prefab-icon-1.png
Scalable Infrastructure

Tailored to meet specific business with flexible, plug-and-play modules that accommodate growing data demands

prefab-icon-2.png
Rapid Deployment

Pre-engineered, pre-fabricated modules allow for quick deployment, accelerating time to market

prefab-icon-3.png
Energy-Efficient Technologies

Achieve energy savings and lower costs with optimized designs and innovative cooling

prefab-icon-4.png
Reliable, Redundant Systems

Ensure 24/7 uninterrupted performance with Vertiv’s redundant power and cooling systems

Unlocking efficiency and agility with prefabricated solutions

Over the past decade, a notable shift has occurred in data center construction methods. In the past, traditional “brick and mortar” approaches involved piecing together system components and constructing the building, followed by equipment installation and commissioning. However, in contrast, modern modular data centers are conceived, produced, and tested off-site concurrently with site preparation, yielding over 40% time savings compared to conventional builds. Prefabricated modules prioritize seamless integration, curtailing onsite labor demands and logistical intricacies.

This transition offers rapid and efficient design, augmented risk management, and cost predictability through factory integration. Modular data centers assure scalability for future expansions, embody repeatable designs, and exhibit superior quality via factory control. This simplified assembly enables swift transportation by road, rail, or sea, contributing to enhanced deployment agility.

Discover Vertiv’s Infrastructure Solutions

Designed to meet to meet the evolving demands of modern data centers and AI-driven applications.

Choose your right-sized solutions

Enable exceptional scale, velocity, and quality for every project regardless of size or complexity.

Infrastructure
solutions
800x450_smartmod.png SmartMod™ &
SmartMod™ Max
800x450-smartmod-combo.png SmartMod™ Combo 800x450-mmp1000.png MegaMod™
Solution Type All-in-one
Modular Data Center
IT hall and Power Module Muti-module
Data Center Solution
Total Capacity Up to 200 kW Up to 600 kW From 0,5 MW and up
Rack Number Up to 24 Up to 104 Up to 92 per 0,5 MW block
Cooling Topology In Row Cooling In Row Cooling Perimeter Cooling
Technology Air Cooling Air Cooling Air Cooling
Infrastructure
solutions
800x450-smartmod-hdx-dcl.png SmartMod™ HDX 800x450-megamod-coolchip-new-render.png MegaMod™ Coolchip 800x450-a-1-smartrun.png SmartRun™
Solution Type Multi-module
Data Center Solution
AI-ready Multi-module
Data Center Solution
AI-ready Overhead intrastucture
Total Capacity Up to 1 MWW Multi-MW Supporting Multi-MW rack rows
Rack Number Up to 13 per row Not limited Supporting variable number
of racks per row
Cooling Topology InRow Cooling or
Rear-Door Heat Exchanger
Perimeter Cooling or Rear-Door Hear Exchanger
with Direct Liquid Cooling featuring CDU
Liquid cooling applications (as needed)
Air Containment (as needed)
Technology Air Cooled Air Cooled Air Cooled, Liquid Cooled
Power
Infrastructure
800x450-power-module.png Power Module 800x450-b2b-skid-ns.png PowerNexus
Solution Type 480 Volt, 3-Phase Module or Skid 480 Volt, 3-Phase Module or Skid
Total Capacity Up to 30 MW 2.5 MW
UPS Type Vertiv EXL-S1 Trinergy
Cooling Topology Direct Air Cooled Direct Air Cooled
Technology Module/Skid Module/Skid

Customize your own modular data center
with Vertiv Modular Designer

Customize your own modular data center with Vertiv Modular Designer

Start your design

800x450-vmdlite-product.png

800x450-t-systems.jpg

Case Study

From 24-30 months lead time down to 9 months deployment

Even under extreme load conditions, you can support continuous operation of AI applications with reliable and advanced power solutions. Designed for high-density applications, our UPS systems offer unmatched load protection, integration with different energy sources and maximised total cost of ownership.

Read more
 

Executing at scale through capacity and operating efficiency

phone-mockup.png

Simulate the air-to-liquid cooling transition in Augmented Reality

Make the transition to hybrid and liquid-based cooling for your facility in augmented reality and experience the power of our high-density solutions first-hand, through Vertiv™ XR.

bologna-career-fair-xr-qr-10.png
oculus_vvs-1.png

Explore High-Density Liquid Cooling Solutions in Virtual Reality

Orchestrate the thermal system upgrade needed, to support your high-density application, then deep-dive into the exploration of the liquid cooling solutions that make it possible in virtual reality, through the Vertiv™ Virtual Showroom.

SCAN TO TRY ON YOUR PHONE

bologna-career-fair-vvs-qr-1.png

Talk to an expert

Fill out the details to have our AI solutions consultants get back to you.
РЕШЕНИЯ
Общая информация
Имя для входа партнера

Язык и регион