The page you're viewing is for Turkish (EMEA) region.

Ürün Ailesi

Trellis™ Quick Start Solutions

Each solution package is all inclusive and designed to meet your specific business need. It offers low-risk entry point to DCIM software with options to scale. Having a more streamlined and simplified process enables faster user adoption, implementation and ROI.

Broşürü Al
En Uygun Çalışma Alanı:
  • Banking Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation

Four offerings: Trellis Asset Management Solution Trellis Capacity Planning Solution Trellis Data Center Monitoring Solution Trellis Energy Management Solution

Model Teknik Özelliklerine Genel Bakış
Trellis™ Platform Data Center Monitoring Solution
Packaged Quick Start Offering for Monitoring the Critical Infrastructure   Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache   Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4   Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.   5.0.3  
Trellis™ Platform Capacity Planning Solution
Packaged Quick Start Offering for Managing and Tracking Assets   Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache   Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4   Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.   5.0.3  
Trellis™­ Platform Thermal Manager Solution
Packaged Quick Start Offering for Managing the Data Center Environment   Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache   Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4   Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.   5.0.3  
Trellis™ Platform Energy Manager Solution
Packaged Quick Start Offering that Manages Power and Energy Issues   Front Machine - Intel® Xeon® 2.6 GHz 8M L3 cache; Back Machine Intel® Xeon® 2.6 GHz 8M L3 cache   Microsoft® Windows® Server 2012 R2; Red Hat® Enterprise Linux® version 6.7,6.10 or 7.3; CentOS 7.4   Google Chrome™ version 63.0 and higher; Microsoft Edge 42.17134.1.0 and higher.   5.0.3  

Avantajlar

Provide a low risk entry point for particular data center operating needs
Quick Implementation
Streamlined and simplified buying process with a single SKU Include both product and ser vices in the offering
Enable accelerated user adoption and ROI for our customers
Provide the ability to scale into other solutions 

Özellikleri

These offerings are a low cost solution package that includes:
Software licensing
Implementation ser vices
Product knowledge transfer
Value training specific to the customer’s business needs
Maintenance 

Bölgenizdeki İlgili Kişiyi Bulun

Ürün Destek İlgili Kişileri
Şunun için ilgili kişiler gösteriliyor: California, 91733, USA Değiştir
[QA] Test Office Name One
Test Office Location One Texas 75001 USA
Odaklanılan ürün alanları: Kesintisiz Güç Kaynakları (KGK), DC Güç Sistemleri, Endüstriyel AC ve DC Sistemleri, Güç Dağıtımı, Güç Transfer Anahtarları, Rüzgar Gücü, Acil Durumda Aydınlatma, Güç Kontrolü ve İzleme, Isı Yönetimi, Entegre Çözümler, Dış Mekan Muhafazaları, Kabinler ve Kapama, Yazılım, İzleme
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Odaklanılan ürün alanları: Kesintisiz Güç Kaynakları (KGK), DC Güç Sistemleri, Endüstriyel AC ve DC Sistemleri, Güç Dağıtımı, Güç Transfer Anahtarları, Rüzgar Gücü, Acil Durumda Aydınlatma, Güç Kontrolü ve İzleme, Isı Yönetimi, Entegre Çözümler, Dış Mekan Muhafazaları, Kabinler ve Kapama, Yazılım, İzleme

Dil ve Lokasyon