What does TAA Compliant Mean?

TAA Compliance is a regulation set by the Trade Agreements Act of 1979 that requires United States Government agencies to purchase equipment manufactured or “substantially transformed” in the United States or other TAA Compliant Countries. “Substantially transformed” is defined as a good undergoing a fundamental change (typically in a country different than its origin) in form, appearance, nature, or character which adds to its value an amount or percentage that is significant in comparison to the original value.

What makes a UPS System TAA Compliant?

Uninterruptible Power Supply becomes a TAA Compliant UPS when it is either manufactured or substantially transformed in the United States or other TAA Compliant Country. Therefore, at the present time, UPS made in non-TAA Compliant Countries including but not limited to China, India, and Thailand can not be sold through any GSA Schedule.

Liebert® TAA Compliant UPS Solutions

Liebert®, one of the most trusted and distinguished brands in critical power, offers a wide range of TAA Compliant UPS solutions. Vertiv provides single phase, three phase, online double conversion, and line interactive options to fit any United States Government application. Learn more about Liebert TAA Compliant UPS Solutions below or use the UPS Product Finder to discover even more UPS options.


Featured

Vertiv™ Liebert® PSI5 UPS

1500-3000VA / Line Interactive UPS / Single-Phase


The Vertiv™ Liebert® PSI5 TAA-compliant line interactive UPS system with Automatic Voltage Regulation (AVR) is designed for IT applications such as network closets and small data centers. It comes available in a 2U rack/tower convertible form-factor and allows for intelligent monitoring via an Advanced Rotatable LCD Screen.

Download Brochure View Product Page

800x600-psi5-taa-compliant_357742_0.png

800x600-gxt5-taa-energy-star-compliant.png

Vertiv™ Liebert® GXT5 UPS

1000-3000VA / Online Double Conversion UPS / Single-Phase


The Vertiv™ Liebert® GXT5 TAA UPS is an online double conversion UPS solution which offers premium power outage protection and continuous power conditioning in a compact and flexible rack/tower form factor.

Download Brochure View Product Page

Liebert® EXL S1 UPS

250-1200kVA / Monolithic, Transformer-Free UPS / Three-Phase


Liebert® EXL S1 UPS offers the smallest footprint available for its kVA size range and is up to 60% smaller than some competitors. It is also significantly smaller than similar class UPS systems. It allows customers to either redeploy the saved space to implement more revenue generating IT equipment or even reduce the design size of their server rooms.

Download Brochure View Product Page

800x600-liebert-exl-s1-taa-and-baa-compliant_350162_0.png

800x600-liebert-exm-taa-and-baa-compliant_350163_0.png

Featured

Liebert® EXM UPS

10-250kVA / Online Double Conversion UPS / Three-Phase


The Liebert EXM UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97% are generated and can be enhanced to 99% using our unique Eco Mode.

Download Brochure View Product Page

Liebert® Trinergy™ Cube UPS

400-1600kW / Online Double Conversion / Three-Phase


With its high-power density cores, Liebert® Trinergy™ Cube is the only static, hot-scalable UPS today able to reach up to 1.6 MW in a single unit, thus allowing extraordinary flexibility and capacity levels. It can be configured in a straight row, L-shape, or back-to-back design.

Download Brochure View Product Page

800x600-liebert-trinergy-taa-and-baa-compliant_350161_0.png

800x600-liebert-nxl-taa-and-baa-compliant_350159_0.png

Liebert® NXL UPS

250-1100kVA / Online Double Conversion UPS / Three-Phase


Liebert® NXL uninterruptible power supply (UPS) provides reliable data center power protection and advanced technology for high power applications. This UPS adds dynamic performance to data center design, handling virtually any input condition while still providing computer-grade output to critical loads.

Download Brochure View Product Page

Ask Our Government Team About UPS Solutions

First Name
Last Name
Email Address
Company
Zip Code
Phone
Comments
Privacy Notice Consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

See Privacy Policy

选择您的本国语言