Vertiv™ EnergyCore Grid - Battery Energy Storage System
The Vertiv™ EnergyCore Grid delivers scalable, high-capacity battery energy storage systems for data centers and critical infrastructure. Designed for grid-connected and hybrid applications, it ensures reliable power, simplified integration, and flexible deployment to meet the demands of today’s high-performance environments. It comes with an optional integrated energy management system for intelligent controls over traditional and renewable energy.
将此产品保存到控制面板
您只需将此产品保存到控制面板,以便稍后查看。当您不再希望保存时, 您可轻松地从控制面板删除该项目。
请登录或创建一个帐户
- 银行、金融及保险
- 化工/石油化工(不含石油和天然气)
- 建筑工程
- 数据中心/主机托管/托管
- 政府
- 医疗
- 制造
- 军事,国防,航空航天和导弹
- 矿业/金属
- 石油和天然气
- 发电
- 电力/天然气输配电
- 运输
Vertiv™ EnergyCore Grid - Battery Energy Storage System
The Vertiv™ EnergyCore Grid delivers scalable, high-capacity battery energy storage systems for data centers and critical infrastructure. Designed for grid-connected and hybrid applications, it ensures reliable power, simplified integration, and flexible deployment to meet the demands of today’s high-performance environments. It comes with an optional integrated energy management system for intelligent controls over traditional and renewable energy.
- 银行、金融及保险
- 化工/石油化工(不含石油和天然气)
- 建筑工程
- 数据中心/主机托管/托管
- 政府
- 医疗
- 制造
- 军事,国防,航空航天和导弹
- 矿业/金属
- 石油和天然气
- 发电
- 电力/天然气输配电
- 运输
优点
- PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
- SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
- ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
- SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
- READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.
特性
- MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
- MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
- DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
- ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
- SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.
规格
Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.