Vertiv Geist GU2系列IP全功能型PDU
Geist机架PDU为IT设备末端配电提供完美解决方案。新一代rPDU具有业界更高的可用性和更智能的电源监控和配电功能(简化了能源管理,适应未来需求的设计和节约成本)确保您的数据中心和业务能够以更高效率运行。
将此产品保存到控制面板
您只需将此产品保存到控制面板,以便稍后查看。当您不再希望保存时, 您可轻松地从控制面板删除该项目。
请登录或创建一个帐户
Vertiv Geist GU2系列IP全功能型PDU
Geist机架PDU为IT设备末端配电提供完美解决方案。新一代rPDU具有业界更高的可用性和更智能的电源监控和配电功能(简化了能源管理,适应未来需求的设计和节约成本)确保您的数据中心和业务能够以更高效率运行。
维保: Vertiv Geist rPDUs附带一个标准的三年保修期,如果产品在购买后120天内注册,保修期将自动延长至五年规格
Vertiv GU2 rPDUs提供了本地/远程监控数据和远程控制单个电源插座的能力,可远程排除有问题的设备。可以对电源进行重启、启用、禁用和监视。具备U-Lock电缆防脱装置及插座级状态LED灯,还可通过购买License方式,将低级别的GR2/GS2升级为高级别的GU2。
|
VP7N30AU
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 30A | 208V | 208V | (20) U-Lock C13 / (4) U-Lock C19 | Rack | ||||
| 查看更多产品信息 | ||||||||
|
VP5U60A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (36) Combination Outlet C13/C19 | Vertical | 3.5 | 2.6 | 19 | |
| 查看更多产品信息 | ||||||||
|
VP5N30A5
|
||||||||
| 30A | 120V | 120V | (24) 5-20R | Rack | ||||
| 查看更多产品信息 | ||||||||
|
VP5U60A1
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (48) Combination Outlet C13/C20 | Vertical | 3.8 | 3 | 25 | |
| 查看更多产品信息 | ||||||||
|
VP5U60A2
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (36) Combination Outlet C13/C21 | Vertical | 3.8 | 3 | 22 | |
| 查看更多产品信息 | ||||||||
|
VP5U62A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Horizontal | 3.48 | 17.12 | 12 | 20 |
| 查看更多产品信息 | ||||||||
|
VP5U62A2
|
||||||||
| 63A | 3P + E (IP44) | 240V | (24) Combination Outlet C13/C20 | Horizontal | 3.48 | 17.12 | 12 | 22 |
| 查看更多产品信息 | ||||||||
|
VP5N30AU
|
||||||||
| 30A | 208V | 208V | (20) U-Lock C13 / (4) U-Lock C19 | Rack | ||||
| 查看更多产品信息 | ||||||||
|
VP5UA0A0
|
||||||||
| 80A | Hardwired Input | 240/415V WYE | (36) Combination Outlet C13/C19 | Vertical | 3.8 | 3 | 22 | |
| 查看更多产品信息 | ||||||||
|
VP7U60A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (36) Combination Outlet C13/C19 | Vertical | 3.5 | 19 | ||
| 查看更多产品信息 | ||||||||
|
VP7U60A2
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (36) Combination Outlet C13/C21 | Vertical | 3.8 | 3 | 22 | |
| 查看更多产品信息 | ||||||||
|
VP5N20AB
|
||||||||
| 20A | 208V | 208V | (21) U-Lock C13 / (3) U-Lock C19 | Rack | ||||
| 查看更多产品信息 | ||||||||
|
VP7U62A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Horizontal | 3.48 | 17.12 | 12 | 20 |
| 查看更多产品信息 | ||||||||
|
VP7U62A2
|
||||||||
| 63A | 3P + E (IP44) | 240V | (24) Combination Outlet C13/C20 | Horizontal | 3.48 | 17.12 | 22 | |
| 查看更多产品信息 | ||||||||
|
VP7UA0A0
|
||||||||
| 80A | Hardwired Input | 240/415V WYE | (36) Combination Outlet C13/C19 | Vertical | 3.8 | 3 | 22 | |
| 查看更多产品信息 | ||||||||
|
VP5N30A0
|
||||||||
| 30A | 120/208V WYE | 208V | (18) U-Lock C13 / (6) U-Lock C19 | Rack | ||||
| 查看更多产品信息 | ||||||||
|
VP7N30AN
|
||||||||
| 30A | 208V | 208V | (30) U-Lock C13 / (6) U-Lock C19 | Rack | ||||
| 查看更多产品信息 | ||||||||
|
VP7N30AM
|
||||||||
| 30A | 208V DELTA | 208V | (30) U-Lock C13 / (6) U-Lock C19 | Rack | ||||
| 查看更多产品信息 | ||||||||
|
VP5N20A4
|
||||||||
| 20A | 120V | 120V | (24) 5-20R | Rack | ||||
| 查看更多产品信息 | ||||||||
|
VP5N11A0
|
||||||||
| 1.4kW | 120V | 120V | 6 NEMA 5-15R | Rack | 1.72 in | 17 in | 12 in | 10 lbs |
| 查看更多产品信息 | ||||||||
|
VP5N21A1
|
||||||||
| 1.9kW | 120V | 120V | 12 x NEMA 5-20R | Rack | 1.72 in | 17 in | 12 in | 10 lbs |
| 查看更多产品信息 | ||||||||
|
VP5N31A0
|
||||||||
| 2.8kW | 120V | 120V | 12 NEMA 5-20R | Rack | 1.72 in | 17 in | 12 in | 12 lbs |
| 查看更多产品信息 | ||||||||
|
VP5N31A1
|
||||||||
| 4.9kW | 208V | 208V | 12 Combination C13/C19 Outlets | Rack | 1.72 in | 17 in | 12 in | 12 lbs |
| 查看更多产品信息 | ||||||||
|
Vertiv PowerIT Switched rPDU | VP7NA0A0
|
||||||||
| 28.8kW | 1~ 240V/3~ Delta 208V | 208V | 3.8 | 3 | 22 | |||
| 查看更多产品信息 | ||||||||
|
Vertiv PowerIT Switched rPDU | VP5NA0A0
|
||||||||
| 28.8kW | 1~ 240V/3~ 208V | 208V | 3.8 | 3 | 22 | |||
| 查看更多产品信息 |
优点
特性
- Vertiv Rack PDU Brochure
- Vertiv™ E-Rate Eligible Brochure
- Distribution Assurance Package Data Sheet CS-00191
- Providing Network Connectivity to Intelligent rPDUs Without Requiring Expensive Switch Ports for Each
- Vertiv RFCode R175-0010 Rack PDU Sensor Data Sheet
- R175-0010 Rack PDU Sensor for Vertiv Geist rPDU Application Brief (RF Code)
*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。
常见问题
- 问题
- What type of readings does the Switched Upgradeable rPDU provide?
- 回答
- The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
- 问题
- Do the Switched rPDUs monitor power usage at the input and circuit level?
- 回答
- Yes, the Switched rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
- 问题
- What is the benefit to monitoring at the outlet level?
- 回答
- Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies.
- 问题
- What is the accuracy rating of the power readings at the outlet?
- 回答
- Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
- 问题
- How many and what type of environmental sensors can be connected to a Switched rPDU?
- 回答
- Up to 16 external sensors can be connected to the Switched rPDUs. These sensors can include: Temperature, Temp/Humidity, Flood, Smoke, Door Position and more.