产品家族

Protective Relay Maintenance and Testing for Industrial Applications

In its 30-plus year lifespan, a protective relay may only need to operate for a fraction of a second. But when it's needed, it has to perform. Servicing protective relays per manufacturer and NETA recommendations ensures they work properly to prevent injury or extensive damage to your plant during an electrical distribution abnormality.

宣传彩页
最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Greater reliability from your protective relays is achieved when functionality is checked through regular maintenance and testing
Fewer service disruptions that lead to substantial financial loss is due to the ongoing detection and correction of performance problems
More cost-effective maintenance is possible when relay testing is part of a proactive maintenance program rather than part of an emergency reaction
Better protection for people, equipment, and the bulk electric system is achieved by adhering to maintenance requirements 
Easier reporting for regulatory compliance occurs due to documentation provided following relay maintenance and testing

特性

Relay startup and commissioning ensures proper protection for your system through inspection and testing using leading-edge technology
Maintenance and testing, based on the recommendations from NETA, NERC and NFPA, is necessary to ensure your protection scheme continues to provide satisfactory performance for many years after installation
Compliance support such as asset management, testing, and reporting helps ensure your compliance with NFPA and NERC requirements
Qualified resources include personnel who have the expertise to work in a variety of environments, as well as on a diverse installed base of devices with different operating practices

选择您的本国语言