Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Warranty
Coverage

Optional Limited Warranty for Single-Phase UPS Products (SL – 04620)

Liebert Single Phase AC Power UPS Products (excluding Liebert APS)

Two Year Limited Warranty for Single Phase AC Power UPS Products (SL – 04660)

Liebert Single Phase AC Power UPS Products (excluding Liebert APS, PST4, PST5, PSA4 and PSA5)

Limited Warranty for Power Conditioning and Distribution System Products (SL-03000)

Computer Isolation Transformer

Precision Power Center

Datawave Magnetic Synthesizer 

Static Transfer Switch 

Static Transfer Switch 2

Static Transfer Switch 2 Power Distribution Unit 

SmartSwitch

Remote Distribution Cabinet

Liebert FPC Power Distribution Cabinet

Liebert FDC Power Distribution Cabinet

Liebert TFX Power Distribution Unit

Panelguard Extension 

LM Series Transient Voltage Surge Suppressors

Accuguide Cable

PowerSure Panel Transient Voltage Surge Suppressors

Three Year Limited Warranty for UPS Products (SL-04920)

Liebert PST5 UPS

Liebert PSA5 UPS

Vertiv Desktop UPS, 400-600VA

Two Year Limited Warranty for APS (SL-04630)

Liebert APS UPS

Three Year Limited Warranty for Liebert GXT5 UPS Products (SL-23217)

Vertiv Liebert GXT5 UPS, 500-3000VA 120V UPS

Vertiv Liebert GXT5 UPS, 3,000-10,000VA 208VAC UPS

Optional Limited Warranty for GXT5 UPS Products (SL-23218)

Vertiv Liebert GXT5 UPS, 500-3000VA 120V UPS

Vertiv Liebert GXT5 UPS, 3,000-10,000VA 208VAC UPS

Limited Warranty for ITA2 (SL-04665)

Liebert ITA2 UPS 3 phase 208V

Limited Warranty for PowerIT Products

Rack PDU Products

Five Year Limited Warranty for Liebert Lithium-Ion UPS Products

Vertiv Liebert PSI5 and Vertiv Liebert GXT5 Lithium-Ion UPS Products

Limited Warranty Vertiv Three-Phase AC Power Products (SL – 71249)

Vertiv Three-Phase AC Power Products

Optional Limited Labor Warranty for Vertiv AC Power Products (SL – 71250)

Optional Limited Labor Warranty for Vertiv AC Power Products

PARTNERS
Overview
Consultants Corner
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location