The page you're viewing is for English (LATAM) region.

Product Family

MCR - Mini Computer Room Enclosure

Vertiv rack enclosure protection solutions bring together the full range of Vertiv support systems into a single package. Depending on the level of protection required, these self contained systems can include comprehensive, computer-grade support features such as cooling, power, monitoring and security — all integrated in a seamless, qualified design.

Where to Buy Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Telecom
Warranty: This Vertiv product is warranted to be free of defects in material and workmanship for a period of two (2) years from the date of product shipment. If any part or portion of the Vertiv product fails to conform to this Warranty within the Warranty period, Vertiv, at its option, will furnish new or factory remanufactured components for replacement of that part or portion, or Vertiv may furnish User with a replacement product. Vertiv will not assume labor or shipping charges to replace the Vertiv product or any part or portion thereof.

The frame is heavy duty riveted 12-gauge steel construction and painted black. The front and rear vertical frame members accommodate Internal Mounting Rail options and provide space to route and manage customer cabling. Various cutouts are located in the top/bottom for customer cable entry; cover plates are provided as sealing and cooling options require. Rear access plates are provided standard and used for cable access and or FAN package installation; systems with optional Full Height Rear Doors do not include rear access plates and FAN packages are located on top unit cutout(s). Leveling feet which support 2000 lb. of total Foundation and user equipment weight are provided; casters are optional. A grounding lug is provided on the frame bottom but can be field relocated to the top of the frame if required. Mounting Frames or enclosure systems of the same height and depth can be mechanically clustered by attaching adjacent vertical frame members (see Cluster Kit option description).

Benefits

ECM (Environmental Control Module)
computer-grade air conditioning load matched to UPS.
BCM (Back-up Cooling Module)
provides cooling in the event of a power loss or can be utilized to reduce energy consumption with the BCM Energy Saver Control.
Liebert GXT4 On-Line or PSI Line-Interactive UPS.
provides back-up power protection.
MPH2 PDU
are also available to provide power control and monitoring at the receptacle level.
Multiple monitoring options
provide alarm and enclosure status.
 

Features

Comprehensive, intergrated design
combines computer-grade support systems, including cooling, power, monitoring, and security into a single, pre-tested system.
Mobile design for quick deploymewnt.
lets you put a self-contained mini-computer room right where you need it, today or tomorrow.
Agency approved as a system.
pre-qualified and ready for installation.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
[QA] Test Office Name Four
555-555-1237
Test Office Location Four Test Office Address Line 2 Four Texas USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Control Room Infrastructure, Mobile Workstation, Medium Voltage Inverter, Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways
[QA] Test Office Name One
555-555-1234
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Wind Power, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring

Frequently Asked Questions

Q
Can't I just buy a cabinet and put in an air conditioner?
A
The Vertiv MCR is engineered and meets Nationally Recognized Testing Laboratory (NRTL) standards as a complete solution. There is no need to purchase and install separate add-on components. The MCR is a self-contained system ready to go right from the start with components that are specifically designed to work together.
Q
Isn't it going to get really hot inside that cabinet?
A
The MCR includes computer-grade high availability precision cooling plus an optional backup cooling module that removes heat in the event of a power outage.
Q
What if we decide to move our offices?
A
The MCR is mounted on wheels so it is easy to install and relocate. Just position the unit and hook it up for installation.
Q
What if we don't have a special room for our computer system?
A
The MCR accommodates spaces not designed for cooling. It fits through standard-sized doorways and is air-cooled so it can operate without access to chilled water.

Language & Location