The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ VR Rack Accessories - Shelves, Mounting, & Hardware

Keep your IT equipment secure with tool-less shelves and support brackets. The 19" Fixed Tool-less Shelf can be used for non 19" rack mount equipment or as additional support for 19" rack mount equipment. Bolt Down Brackets are used to secure rack to data center floor when anti-tip is required.

Get Brochure Get Manual
Login to Save for Later
Warranty: The Vertiv™ VR Rack shall be warranted against defects in materials and workmanship for three (3) years from date of shipment. An additional two (2) years may be obtained by registering your product at https://www.vertivco.com/en-us/support/register-your-product/product-registration/.

Vertiv™ VR Racks are complemented by a comprehensive lineup of rack accessories to provide a customized solution to any deployment. Increase your efficiency with airflow and cable management accessories, eliminating tangled messes that restrict airflow and limit hot-air recirculation with the use of blanking panels or roof fan kits. Shelves and mounting options allow for more IT equipment to be installed and help maintain a well-organized rack. Upgraded security handles and solid metal doors add another layer of protection from unauthorized access, and even allowing you to integrate door sensors and access attempts into your IT management system. Vertiv’s rack component accessories allows users to customize the rack to their exact requirements, including pass-through side and top panels, depth extensions, rail conversion kits, and more. Whatever your rack needs, Vertiv’s VR Rack Accessories can provide a solution.

Model Specifications Overview
19" Depth Adjustable Fixed Shelf 250lbs Black
Shelves, Mounting, & Hardware Accessory  
2U 19" Cantilever Fixed Shelf 50lbs Black
Shelves, Mounting, & Hardware Accessory  
1U Depth Adjustable Sliding Shelf 200lbs Black
Shelves, Mounting, & Hardware Accessory  
1U Depth Adjustable Equipment Support Rails 100lbs
Shelves, Mounting, & Hardware Accessory  
Bolt Down Brackets
Shelves, Mounting, & Hardware Accessory  
Baying and Hardware
Shelves, Mounting, & Hardware Accessory  
Mounting Hardware
Shelves, Mounting, & Hardware Accessory  
Zero U Accessory Mounting Bracket (Qty. 2)
Shelves, Mounting, & Hardware Accessory  

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the Vertiv™ VR Rack. Contact your local sales representative to get started 

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
42U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
[Jem] Test Office Name 21
Test Office Location 21 Ashland Montana 59041 USA
Product areas of focus: Racks and Containment
[Jem] Test Office Name 22
Test Office Location 22 Montana 59041 USA
Product areas of focus: Racks and Containment
[Jem] Test Office Name 23
Test Office Location 23 Ashland Montana 59041 USA
Product areas of focus: Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv supports the channel with extensive regional inventories.

Language & Location