Vertiv™ CoolChip CDU
Designed to support liquid cooling within high density environments, the Vertiv CoolChip CDU is the next generation of coolant distribution units. They are suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The CoolChip CDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
Questo prodotto è stato salvato sul tuo dashboard
Hai appena salvato questo prodotto sul tuo dashboard per vederlo più tardi. Puoi facilmente rimuovere l'articolo dal tuo dashboard se non desideri più tenerlo salvato.
Eseguire il login o creare un account per salvare queste informazioni per dopo
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Vertiv™ CoolChip CDU
Designed to support liquid cooling within high density environments, the Vertiv CoolChip CDU is the next generation of coolant distribution units. They are suitable for direct-to-chip and rear door cooling applications that offer easy, cost-effective deployment in any data center. The CoolChip CDU family offers multiple system designs that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. Select between in-rack, in-row, or perimeter-based designs as well as liquid-to-liquid or liquid-to-air heat exchangers.
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Specifiche
As data centers adopt liquid cooling, fitting in new coolant distribution infrastructure can be a real challenge. From hyperscale and colocation environments to edge applications, the Vertiv™ CoolChip CDU (the next generation of the Liebert® XDU family) simplifies your work with the flexibility to support rear door heat exchangers or direct to chip liquid cooling. The Vertiv CoolChip CDU’s compact footprint allows for in-rack, end of row, or perimeter placement options. However, and wherever you incorporate the Vertiv CoolChip CDU, you can easily distribute coolant to efficiently manage power-dense hot spots with liquid-to-liquid heat exchange up to 100 kw, 450 kW, 600 kW, or 1,350 KW, and liquid-to-air heat exchange up to 70kW. The Vertiv CoolChip CDU provides a compact footprint for deployment flexibility, efficient coolant distribution to manage power dense hot-spots, precise temperature control to eliminate thermal shock, redundant pumps and dual power feeds for reliable operation, and remote monitoring and communications for added peace of mind.
|
Liebert® XDU1350 Coolant Distribution Unit
|
|||||
|---|---|---|---|---|---|
| 1368 kW at 7.2°F (4°C) | N/A | 684 in | 35.4 in | 48.9 in | 1431 lbs |
| Vedi maggiori informazioni sul prodotto | |||||
|
Liebert® XDU450 Coolant Distribution Unit
|
|||||
| 453 kW at 7.2 °F (4.0 °C) | N/A | 74.8 in | 23.6 in | 41 in | 848 lbs |
| Vedi maggiori informazioni sul prodotto | |||||
|
Vertiv™ CoolChip CDU 70
|
|||||
| 70.0 kW at 11C approach temperature difference | 10,100 m3/h (5,945 CFM) | 91 in | 24 in | 48 in | 899 lbs |
| Vedi maggiori informazioni sul prodotto | |||||
|
Vertiv™ CoolChip CDU, 100
|
|||||
| 101 kW at 7.2⁰F (4⁰C) approach temperature difference | N/A | 6.8 in; 4RU | 17.5 in | 34.2 in | 130 lbs |
| Vedi maggiori informazioni sul prodotto | |||||
|
Vertiv™ CoolChip CDU 600
|
|||||
| 600kW at 7.2 F (4.0 C) approach temperature difference | N/A | 78.7 in | 23.6 in | 47.2 in | 1058 lbs |
| Vedi maggiori informazioni sul prodotto |
Vantaggi
Caratteristiche
- Vertiv Liebert XDU450 Coolant Distribution Unit Application and Planning Guide
- Vertiv™ CoolChip CDU100 Installation and Commissioning Guide SL-71337
- Vertiv™ CoolChip CDU100 Operation and Maintenance Manual SL-71338
- Vertiv™ CoolChip CDU100 Application and Planning Guide
- Vertiv™ Liebert® XDU600 Operation and Maintenance Guide SL-07626
- Vertiv™ CoolChip CDU 600 Installation and Commissioning Guide
- Vertiv Liebert® XDU450 Coolant Distribution Unit Operation and Maintenance Manual
- Guidelines for Deployment of Single Phase Technology Cooling System SL-80056.pdf
- Vertiv™ Liebert® XDU1350 Coolant Distribution Unit - Application and Planning Guide
- Vertiv™ CoolChip CDU 70 Brochure EN
- Liebert® XDU1350 Coolant Distribution Unit Data Sheet
- Vertiv Liebert XDU450 Coolant Distribution Unit Data Sheet
- Vertiv™ CoolChip CDU 121kW - Data Sheet
- Vertiv™ CoolChip CDU 600 Data Sheet SL-80061
- Vertiv™ CoolChip CDU 2300kW Data Sheet
- Vertiv™ XDU 450 & Vertiv™ XDU1350 Brochure
- Vertiv™ CoolChip CDU 70 Data Sheet
- Vertiv™ Liquid Cooling Services SL-71351
Per vedere i download specifici per modello, è necessario andare nella pagina del prodotto di interesse selezionando il nome del modello nella scheda delle specifiche sopra.