Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

Small Office

solutions builder

Small Office

A Small Office is a climate-controlled environment with air conditioning and limited airflow management in place for human comfort providing limited temperature and humidity optimization for IT equipment.


Common Challenges

  1. Complex integrations of diverse multi-vendor products take an extended amount of time to deploy with limited onsite technical expertise delaying operations and increasing overall deployment costs.
  2. Standard HVAC solutions found in commercial and office spaces can not support installed IT equipment causing equipment to overheat and fail prematurely.
  3. Power delivered to commerical and office buildings is not optimal for IT equipment causing servers and network gear to shut down abruptly leading to data loss.
  4. Limited access to redundant power sources and insufficient battery backup to support critical equipment during a power outage leads to unplanned downtime.
  5. Little to no monitoring and management in distributed IT sites increases maintenance costs as technicians must be contracted to respond to service and maintenance needs.

Typical Applications

Small Offices are converted spaces lacking physical security where dedicated thermal and power has not been integrated in to the space.

  • Converted Closet
  • Converted Room
  • General Access Area

Select a Reference Design and Contact Us Now to Configure a Vertiv Solution

Contact Vertiv sales support at +1 866 277 1924 or contact us to upgrade or swap out hardware, accessories, or add on software and services to modify the solution to match specific business needs.

Recommended Reference Design

Solution: Rack

Single floor mounted cabinet integrated with necessary hardware to support IT gear.


Reference Design No. 13

Description

Essential Commercial and Office 42U Rack 1500VA Capacity

Download
Reference Design No. 14

Description

Enhanced Commercial and Office 42U Rack 2200VA Capacity

Download

Solution: Contained Rack

Single floor mounted cabinet integrated with necessary hardware to support IT gear, contained to prevent mixing of conditioned air with unconditioned air.


Reference Design No. 15

Description

Premier Commercial and Office 42U Rack 6kVA Capacity

Download

Solution: Row

Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment.


Reference Design No. 16

Description

Essential Commercial and Office 42U 3 Rack Row 20kVA Capacity

Download

Solution: Sealed Row

Multiple floor mounted cabinets integrated with necessary hardware to support IT equipment, sealed to prevent environmental disturbances such as water, dust, or debris from entering the system.


Reference Design No. 17

Description

Enhanced Commercial and Office 42U 3 Rack Row 20kVA Capacity

Download
Reference Design No. 18

Description

Premier Commercial and Office 42U 3 Rack Row 20kVA Capacity

Download

Do you have ideas on how we can improve reference designs?

Click below to provide feedback on simple improvements or request a new design for a new application

Submit Feedback
PARTNERS
概要
Consultants Corner
PARTNERS
概要
Consultants Corner
Partner Login

言語と地域