The page you're viewing is for Russian (EMEA) region.

Семейство продукта

Liebert iCOM-S Thermal System Supervisory Control

Manage and control your entire data center cooling system for up to 50% higher efficiency, improved protection and greater productivity. Liebert iCOM-S provides a single point for managing your entire cooling infrastructure and gaining quick access to actionable data, system diagnostics and trending.

Получить брошюру Получить руководство
Оптимальное решение для:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Education
  • Retail and Wholesale
Гарантия: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert iCOM-S system control is a single point for centralizing data from sensors and cooling units, unlocking the benefits of machine-to-machine communications to harmonize and optimize thermal system performance across the data center. This prevents units from working at cross-purposes and allows the system as a whole to adapt to changes in data center capacities as efficiently as possible to improve availability and energy efficiency. It operates on an all-in-one, touch screen computer that mounts virtually anywhere, providing quick access to actionable data and system diagnostics and trending.

Просмотр характеристик модели
Liebert® iCOM™-S Service Bundle
iCOM™-S Service Bundle  

Преимущества

Up to 50% system efficiency gains
30% lower deployment costs
Improved thermal efficiency, capacity and protection through visibility into thermal system performance
Increased thermal system responsiveness to changes in facility and IT demand
Optimized thermal system performance to reduce cooling unit wear and tear
Simple and easy to deploy 
Cuts sensor deployment times in half

Особенности

Single point for accessing data from all sensors and cooling units
Teamwork modes to harmonize the operation of multiple cooling units
Pre-configured to quickly deploy with existing Liebert brand cooling uints
Auto-configuration detects and configures up to 4,800 sensors, without custom integration to building management systems
Multiple zone support for configuration of different types of cooling spaces within the data
Large format touchscreen
 

* Чтобы отобразить загрузки, относящиеся к определенному продукту, необходимо перейти на страницу, посвященную модели, путем выбора наименования модели в таблице спецификаций (см. выше).

Найти контактные данные местного представительства

Контактные данные службы поддержки продукции
Найденные контактные данные по критерию California, 91733, USA Изменения
[QA] Test Office Name One
Test Office Location One Texas 75001 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы питания постоянного тока (DC Power Systems), Промышленные системы электропитания переменного и постоянного тока, Системы распределения электропитания, Устройства автоматического ввода резерва (АВР), Ветровая энергетика, Аварийное освещение, Устройства мониторинга и управления системами питания, Системы управления климатом, Интегрированные решения, Корпуса наружного исполнения, Стойки и изолированные системы, Программное обеспечение, Мониторинг
[QA] Test Office Name One corina test support
Test Office Location One Texas 75001 USA
Целевые области продажи продукта: Источники бесперебойного питания (ИБП), Системы питания постоянного тока (DC Power Systems), Промышленные системы электропитания переменного и постоянного тока, Системы распределения электропитания, Устройства автоматического ввода резерва (АВР), Ветровая энергетика, Аварийное освещение, Устройства мониторинга и управления системами питания, Системы управления климатом, Интегрированные решения, Корпуса наружного исполнения, Стойки и изолированные системы, Программное обеспечение, Мониторинг
Office for Performance Optimization on Support
California USA
Целевые области продажи продукта: Системы управления климатом

Язык и регион