The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Knürr™ Ergocon™

The Knürr™ Ergocon™ sets the standard for the most demanding 24h deployments in various types of control rooms. Best possible ergonomics by using multidimensional setting options like table & monitor height, + viewing distance. Solutions for individual areas of application and perfect device integration from a wide variety of console models. In combination with Knürr™ Ergocontrol, each user can have customized settings for guaranteed efficient workstation ergonomics.

Get Brochure

KNÜRR™ ERGOCON™ THE ULTIMATE 24/7 CONSOLE FOR CRITICAL OPERATIONS: Over 2,000 variations are available, using the configurable part numbers. This allows you creating your perfect console, designed specifically to meet your requirements. You can include an installation module, KVM-ready technology cabinet in the base, rectangular or curved tabletop, single-level or bi-level design, and up to two-level monitor rails with depth adjustment. Always find the right Knürr™ console for your particular application!

Features

Modular console system
Choice between four different base frame widths
1400 mm
1800 mm
2200 mm
2x1400 mm for extra-large consoles
 
Standard compliance
DIN EN ISO 11064: Ergonomic design of control centers
DIN EN 527: defines workstation types with minimum requirements for range of settings
 
Comfortable height adjustment
Simple height adjustment for working and monitor levels, with memory function (standard).
 
Integrated passive ventilation concept
Guarantees maximum of IT components.
 
KVM-ready technology cabinet in base
With up to 3x6 RU 19”installation space for theperfect integration of KVM switches, SFF-PC, power distribution, cable management accessories, and much more. 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
[0CT] PDP & SDP regression
Sales Direct Market Resellers #3 Direct Sales France
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Mobile Workstation

Language & Location